Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements4F-2926: 25.4mm Roller Bearing
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements4F-2926: 25.4mm Roller Bearing
4F-2926: 25.4mm Roller Bearing

Cat® 25.4mm Needle Roller Bearing

Brand: Cat

Product Images
4F-2926: 25.4mm Roller Bearing
4F-2926: 25.4mm Roller Bearing
4F-2926: 25.4mm Roller Bearing
4F-2926: 25.4mm Roller Bearing
4F-2926: 25.4mm Roller Bearing

Cat® 25.4mm Needle Roller Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4F-2926
Material: Alloy Steel
View More
Compatible Models for part number 4F-2926

TRACK-TYPE TRACTOR

D5 D4D D4E D9G D6C

WHEEL TRACTOR

615C 633E II 627G 627E 627F 615C II 623G 631E 623E 623F 651E 657E 637E 615 621E 621F 611 621G

PIPELAYER

583H 561B 561C

HYDRAULIC CONTROL

50 173 46 44 193 184

WHEEL SCRAPER

621E

CABLE CONTROL

118 119 29 30 127 128 25 24

TRACK LOADER

977D 977H 941B 977K 955C 951C 955H 951B 955K 955L 941

WHEEL DOZER

854G 854K 854

BULLDOZER

824S 825 824 826B 834S 834 824C 977A

WHEEL LOADER

993K 992G 992K 980 966C 994F 994D 988 994H 950 994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced