Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings4F-8496: 1 1/2" Thick Spacer
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings4F-8496: 1 1/2" Thick Spacer
4F-8496: 1 1/2" Thick Spacer

Cat® 1 1/2" Thick Steel Spacer provides accurate alignment and spacing between components in the Machine System

Brand: Cat

Product Images
4F-8496: 1 1/2" Thick Spacer
4F-8496: 1 1/2" Thick Spacer
4F-8496: 1 1/2" Thick Spacer
4F-8496: 1 1/2" Thick Spacer
4F-8496: 1 1/2" Thick Spacer

Cat® 1 1/2" Thick Steel Spacer provides accurate alignment and spacing between components in the Machine System

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4F-8496

Units of Measure

USMetric
Diameter (in): 0.875
Pin Length (in): 1.5
Diameter (mm): 22.23
Material: Carbon Steel
Pin Length (mm): 38.1
View More
Compatible Models for part number 4F-8496

TRUCK ENGINE

1673

MARINE ENGINE

D353E D333A D353C D353D

MARINE GEAR

7251 3192

INDUSTRIAL ENGINE

D398 D399 D398B

TRUCK

769 769B

LOAD HAUL DUMP

R3000H R2900 R2900G R1700G

TRACTOR

768B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced