Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4F-8965: 7/16''-14 x 1 1/8'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4F-8965: 7/16''-14 x 1 1/8'' Hex Head Bolt
4F-8965: 7/16''-14 x 1 1/8'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
4F-8965: 7/16''-14 x 1 1/8'' Hex Head Bolt
4F-8965: 7/16''-14 x 1 1/8'' Hex Head Bolt
4F-8965: 7/16''-14 x 1 1/8'' Hex Head Bolt
4F-8965: 7/16''-14 x 1 1/8'' Hex Head Bolt
4F-8965: 7/16''-14 x 1 1/8'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4F-8965

Units of Measure

USMetric
Bolt Length (in): 1.125
Bolt Length (mm): 28.57
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.125
Grip Length (mm): 3.17
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Bolt Size (in): 7/16
Thread Size (in): 0.017
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.4375
Locking Feature: None
Thread Size (dia x pitch) (mm): 7/16x14
View More
Compatible Models for part number 4F-8965

GENERATOR

SR500 SR4 SR5 SR4B

TRUCK ENGINE

1140 1150 3208 1145 1160

INTEGRATED TOOLCARRIER

IT18 IT28B

WHEEL TRACTOR-SCRAPER

613G

WHEEL SKIDDER

518 528 530B 528B

ROTARY DRILL

MD6310 MD6250

EXCAVATOR

215B 225B 225D M325C 229 225 231D 235 215 245

SHOVEL

6040

WHEEL TRACTOR

615 613 613C II 613B 613C

HYDRAULIC CONTROL

50 48 173B 163 153

TRACK LOADER

983 931 983B 943 977D 953C 977K 955C

PETROLEUM TRANSMISSION

TH48-E80

SOIL COMPACTOR

825 825K

PETROLEUM ENGINE

3516 C27 2016 3516C C32 3512E 3512C 3512B

WHEEL DOZER

834B 824K 824

LANDFILL COMPACTOR

826 826K

PETROLEUM GEN SET

C27

GRAPPLE

120C 518 125C

COMPACT WHEEL LOADER

910

WHEEL LOADER

950B 950E 988 992 G926 916 920 G916 926 930 936 G936 950 930R 930T 950B/950E 993K 936E 936F 992B 926E

ARTICULATED TRUCK

725C D20D D250E II D300E D300D D300B D250E D250D D250B 730C 725 730 D300E II

WAGON

772 613C II

ENGINE - INDUSTRIAL

3512B 3406B

PNEUMATIC COMPACTOR

PS-500

INDUSTRIAL ENGINE

C32 3516C C27 3406C D342 D343 D348 D349 D346 D398B 3512E 3512C 3306B C32B 3304 3306 3412 D333C 3304B D398 D399 D353C D353E D353D 3160 D342C D330C D379 D379B

QUARRY TRUCK

775B 771C

WHEEL SCRAPER

633 613C II 633E 633B 633D 623B 613C 639D

LOGGER

227

TRACTOR

772 768C 768B 772B

GAS ENGINE

G333C G398 G399 G379A G342C G3304 G3306 G3520B G3520J G343 G353D G3408C G3516J G3408 G3406 G3516B G3516 G379

BULLDOZER

10SU 7SU 6SU 7S LGP 8S 8U 9C 9U 9S 5A 5P 5S 6A 6S 7A 7S 7U 10U 8A 9SU

FELLER BUNCHER

FB518

PUMPER

SPF343C SPF743

POWER MODULE

XQ2280 XQC1200 C32 XQC1600

OFF HIGHWAY TRUCK

793D 785 793 789D

MOTOR GRADER

120G 140G 130G 12G 160G

WINCH

528 518 57H 56H 59N 59L 58L 57 56 55 59 58

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6030 6030 T4

TRACK-TYPE TRACTOR

D6D SR D6G2 LGP D10 D5H D6C D6D D6R D6E D6G D6H D7R D7G D7H D3 D8L D8H D9G D9R D9L D9N D9H D6G2 XL D10N D10R D10T D11R D11T

MARINE AUXILIARY

3516C 3516B 3512C 3512B

MARINE ENGINE

D353E D353C D353D D379A D379B D399 D330A D342C D330C 3406B 3406C D349 D398A D398B 3516C 3516E D342 D343 3512C 3512E D315 3208 3306B 3304 3306 3304B

PIPELAYER

572G 571G 589 594H 594

VIBRATORY COMPACTOR

CS-553 CS-551 CP-553 CB-614

PETROLEUM PACKAGE

TH48-E70

RIPPER SCARIFIER

12G 140G 130G

GENERATOR SET

G3516 G3512 3516C GEN SR5 C27 C32 XQP1100 C32 GEN SET G3520B C32 GENSET 3512C 3406C 3516C 3516C GEN SET 3516E

ENGINE

3512E 3512C G3516J 3516C 3516E C32B INDUSTRIAL G3406 G3520J C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516C C32 C27 3512E 3512C 3512B

EJECTOR TRUCK

730C 730

COLD PLANER

PR-1000 PR-1000C

FOREST PRODUCTS

FB221

ENGINE - MACHINE

C27 3304 3208 C4.4

CHALLENGER

65 65C 65B 65D

GEN SET ENGINE

3406C 3406B 3145 G3412C 3160 G3520B 3150 D398B 3304B 3306B 3306 3304 D379B 3208 POWER SYS D399

RIPPER

951 955 10 7 6 5 4 9 8

BOOM

120C

TRUCK

785 797 793D 785G 785D 797B 773B 789D 769 773 769B 769C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced