Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps4F-9503: 47.63mm Free Length Compression Spring
HomeEngineFuel SystemFuel Pumps4F-9503: 47.63mm Free Length Compression Spring
4F-9503: 47.63mm Free Length Compression Spring

Cat® Compression Spring with 28.58mm Solid Length used to Resist Force and Isolate Vibrations for Brake System

Brand: Cat

Product Images
4F-9503: 47.63mm Free Length Compression Spring
4F-9503: 47.63mm Free Length Compression Spring

Cat® Compression Spring with 28.58mm Solid Length used to Resist Force and Isolate Vibrations for Brake System

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4F-9503

Units of Measure

USMetric
Width (mm): 15.24
Outside Diameter (OD) - A (in): 5/8
Height (mm): 15.24
Wire Diameter - C (in): 0.094
Length (in): 1.9
Length - B (in): 1 7/8
Material: Carbon Steel
Length (mm): 48.26
Height (in): 0.6
Spring Type: Compression
View More
Compatible Models for part number 4F-9503

TRUCK ENGINE

1693

WHEEL TRACTOR

650B 666 639D 637 631D 651B 631C 641 660B 633C 637D 657B 633D 651 641B 657 666B

OFF HIGHWAY TRUCK

777E 777

WHEEL DOZER

834 824

MOTOR GRADER

12H NA 12H 12G 12H ES 14H NA 16 160H 160G 140H 140G 16G 140H NA 16H NA 140H ES 160H NA 140 GC 160H ES 14G

WHEEL LOADER

988

CHALLENGER

65B 65 75

MARINE ENGINE

D337F D326F

INDUSTRIAL ENGINE

D353C D353E D353D

QUARRY TRUCK

777E

TRUCK

769 769B 777C 777D 777F

WHEEL SCRAPER

666 666B 657 657B

TRACTOR

776D

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced