Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits4H-5440: Cover-Water Pump Outlet
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits4H-5440: Cover-Water Pump Outlet
4H-5440: Cover-Water Pump Outlet

Cat® Water Pump Outlet Cover

Brand: Cat

Product Images
4H-5440: Cover-Water Pump Outlet
4H-5440: Cover-Water Pump Outlet
4H-5440: Cover-Water Pump Outlet
4H-5440: Cover-Water Pump Outlet
4H-5440: Cover-Water Pump Outlet

Cat® Water Pump Outlet Cover

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4H-5440

Units of Measure

USMetric
Material Description: Steel
Overall Height (in): 0.4
Overall Width (in): 4.0
Material: Carbon Steel
Overall Width (mm): 101.6
Overall Length (in): 4.0
Overall Height (mm): 10.2
Overall Length (mm): 101.6
View More
Compatible Models for part number 4H-5440

INTEGRATED TOOLCARRIER

IT18B IT12 IT28 IT28B IT18

MOTOR GRADER

12G 120G 160G 16H NA 14H NA 140G 16H 16G 130G 14H 14G

WINCH

528 59N 59L 518 58L 57H 56 59 58 56H

WHEEL SKIDDER

518 528 518C 528B 530B

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T LGP D7H D6R III D6 D8 D8T D8R D6GC D8L D8N D6H II D6R STD D6XE D10 D7R LGP D8 GC D6T LGPPAT D9L D9N D6T XL PAT D6T XW PAT D6 XE D6R XL D6R II D6T XW D6T XL D10N D7R SERIES D8GC D11N D7R II D6R D6T D6R LGP D7R XR D6H

MARINE ENGINE

D379A D379B D399 D342C D398A D398B D342

PIPELAYER

583R 589 572R II PL83 PL87 PL72 578 572R

WATER FORDING TRACTOR

D7R II

RIPPER SCARIFIER

12G 130G 140G 16G

GENERATOR SET

3508B

WHEEL TRACTOR

615 613 613B

VEHICULAR ENGINE

D348

SOIL COMPACTOR

815

WHEEL DOZER

814

LANDFILL COMPACTOR

816

GRAPPLE

120C 518 125C

COMPACT WHEEL LOADER

910

WHEEL LOADER

G926 916 920 G910 G916 926 930 926E 966C 950 930R 930T

GEN SET ENGINE

D379B D398B D399

ARTICULATED TRUCK

D20D D250D D250B D25D D25C D350D D350C D30C D30D D35C D300D D300B

RIPPER

7 6 9 8 11 10

BOOM

120C

INDUSTRIAL ENGINE

D342 D398B D398 D399 D353C D353E D353D D342C D379 D379B

GAS ENGINE

G398 G399 G379A G342C G379

BULLDOZER

6 10C 10SU 7SU 6A 6S 11U 7A 10S 7S 7U 6SU 10U 11SU 7S LGP 8A 8S 8U 9C 9U 9S 9SU D8T 8SU

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced