4H-6511: Hex Head Bolts, Phosphate And Oil Coated
+ / - Hover over image to Zoom
Other Views

    4H-6511: Hex Head Bolts, Phosphate And Oil Coated

    Part Number: 4H-6511
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 3.50
    • Head Height - 4 (in): 0.81
    • Head Width - 5 (in): 1.87
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 1 1/4 - 12
    • Total Bolt Length - 3 (in): 6 1/2
    off highway trucks
    785G

    mg
    120M, 160M, 140M 3 160M 3 AWD 140M 3 AWD 140M 2 163H NA 12M, 12M 3 AWD 160M 2 120M 2 160M 3 14L 140M, 12M 3 143H, 12M 2 160H NA 140H NA 12H NA

    oht
    785D, 789C, 784B, 785B, 785C, 784C

    wktl


    wtl
    HIN2021D