Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsElectric Cab Operator ControlsCab Buttons & Knobs4I-4286: Cab Door Handle Knob
HomeCabsElectric Cab Operator ControlsCab Buttons & Knobs4I-4286: Cab Door Handle Knob
4I-4286: Cab Door Handle Knob

Cat® Knob Handle used in Cabin Door

Brand: Cat

Product Images
4I-4286: Cab Door Handle Knob
4I-4286: Cab Door Handle Knob
4I-4286: Cab Door Handle Knob
4I-4286: Cab Door Handle Knob
4I-4286: Cab Door Handle Knob

Cat® Knob Handle used in Cabin Door

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4I-4286

Units of Measure

USMetric
Overall Height (in): 1.77
Weight (kg): 0.02
Overall Height (mm): 45.0
Weight (lb): 0.05
Overall Length (in): 1.77
Overall Length (mm): 45.0
Overall Width (in): 1.73
Overall Width (mm): 44.0
View More
Compatible Models for part number 4I-4286

GENERATOR SET

3512 3512B

HEX BASED SPL SOLUTION

320E 330F OEM 352F OEM

LOAD HAUL DUMP

OTHER

MATERIAL HANDLER

MH3250 M325D MH MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059 M325D L MH

HYDRAULIC SHOVEL

6015 6015B

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

MINI HYD EXCAVATOR

305.5E2 301.8 301.9 307D 307C 307B 301.6 307E 304SR 306E 305.5E 308E 303 SR 305.5 CR 308E2 CR 308E2 307E2 306E2 304CR 308.5 303CR 304 305 308 307.5 309 306 307 302CR 306.5 310 305.5 303.5CR 302.7CR 305 CR

ROTARY/TRACK DRILLS

MD5150C

OEM MOB HYD PWR UNIT

336MHPU

WHEELED EXCAVATOR

M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M330D M317D2 M325C MH M313-07 M315D2 MH3026 W345C MH M318D M318C M315GC MH3040 M314-07 M318D MH M322D M322C M318C MH M315C M315D M316C M316D M320D2 M313C M313D

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C

LOGGER

322C

EXCAVATOR

311D LRR 316F L 330 L 345B II 349D L 320-A L 325B L 312E 312F 320-A N 312B 336D 312C 324D 336E 312D 324E 336F 315D L 325-A 333 GC 320D2 320D3 336D2 L 326D L 335F 323F 336F XE 374F L 311B 311C 323D 312-A 349E L 330D2 325C L 322B 322C 3101 323D LN 385C FS 324E LN 352F XE VG 345B 345C 345D 336 MHPU 312B L 320D2 GC 311-A 349F L 385C L 325D L 330-A L 316F 352F-VG 317 315 313 320GX 320D LRR 365C L MH 315B 315C 326F L 336D L 374D L 323F OEM 312D2 L 336F L XE 312C L 323E LN 350-A L 330C FM 326F 322-A 320 GX 325B 349D 324D L 350 L 313F 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 352F 312D L 340F 322B L 345B L 330-A L 329D LN 336F LN XE 320E LRR 323F LN M325D MH 318D2 L 324E L 336F L 374F 312E L 345C L 330 GC 318 GC 325-A L 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 313F L 322 L 330D2 L 323D2 326D2 L 385B 385C 345D L 320N 336F LNXE 313F GC 315-A 320B 320C 320D 320E 323GC 365C L 323E L 336F LN 329E LN 323E SA 320E LN 320B N 330F 320B L 330B 330C 330D 390F L 323F L 320 L 317 GC 336D2 L XE 365B L M325D L MH 365C 320B U 365B 336E LN 320C L 336E LH 349F LXE 316 GC 325-A FM L 336D2 LXE 323F SA 320D LN 316 GX 340D2 L 312F GC 313D2 GC 390D 318B N 390F 320D L 325 LN 336E LNH 350-A 315 GC MH3040 390D L 336D LN 319D LN 340MHPU 325C FM 340F L UHD 349E L VG 330B L 326 GC 349 GC 320E L 320D GC 326D2 349D2 319D L 315-A L 323D2 L 325 L 330C L 336D2 318D L 320F L 313D2-GC 313D2 320B LU 326GC 320D FM 313D2 LGP 307-A 330F LN 330D L 350 OEM 322-A L 352 UHD 312D2 GC 318E L 340 313 GX 349 325-A LN 330D MH 336 GC 345 328D LCR 313 GC 329D L 340F L LRE 349D2 L 352 350 325F LCR 355 319D 330D LN 320C FM 319C 318F L 320 321 326 324 325 322 323 318C 329E L 318F 319 318B 345D L VG 320-A 330 340D L 335 336 333 311F LRR 329D 330F L 329E MH3022 330-A 323 GX 318D2 329F L 336D2 XE 335F LCR 330C LN 323 GC 315B L 395 325D MH 312 GX 313F LGC 312 GC 385C L MH 375-A 316E L M320GC 329D2 L 322C FM 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

330D L 329D L 385C 323D LN 365C L 350MHPU 352FMHPU 323F OEM 390F 330D2 349D L 330FMHPU 385C L 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E L HVG 325D L 325C 349E 325D 336F 336D 336E C7.1 345D 345C 336E HVG 330F 330D 324D LN 330C 349D2 323D L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced