Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches4L-3913: Switch Assembly-Magnetic
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches4L-3913: Switch Assembly-Magnetic
4L-3913: Switch Assembly-Magnetic

Cat® Magnetic Switch Assembly (12 V)

Brand: Cat

Product Images
4L-3913: Switch Assembly-Magnetic
4L-3913: Switch Assembly-Magnetic

Cat® Magnetic Switch Assembly (12 V)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4L-3913

Units of Measure

USMetric
Width (mm): 89.0
Height (mm): 50.0
Length (in): 2.4
Temperature (°C): -40° to 121°
Length (mm): 60.0
Temperature (°F): -40° to 250°
Height (in): 2.0
Width (in): 3.5
View More
Compatible Models for part number 4L-3913

TRACK-TYPE TRACTOR

D4C III D3G D3B D3C D4C II D4B D5C III D4G D4C D5C D3C II D5G D3C III

TRUCK ENGINE

3116

ASPHALT PAVER

AP-200 AP-800 AP-800B AP-1050 AP-1000 AP-200B

RIPPER

3

TRACK LOADER

933C 939 933 931C II 931B 935C 931C 935B 939C 935C II

BULLDOZER

4P D5C PATLGP 3S 5A PAT 3P D5C PAT

VIBRATORY COMPACTOR

CP-433B CS-431B CP-323 CB-214C CB-335D CB-214D CS-433B CB-224D CB-224C CS-323 CB-334D CB-225D

WINCH

53

BACKHOE

931 D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced