Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4L-9840: Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4L-9840: Hex Head Bolt
4L-9840: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
4L-9840: Hex Head Bolt
4L-9840: Hex Head Bolt
4L-9840: Hex Head Bolt
4L-9840: Hex Head Bolt
4L-9840: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4L-9840

Units of Measure

USMetric
Bolt Length (in): 0.875
Bolt Length (mm): 22.23
Bolt Type: Hex Head
Head Height (in): 0.24
Coating: Zinc
Grip Length (in): 0.125
Drive (in): 1/2
Material: STEEL,Carbon Steel,Alloy Zinc
Grip Length (mm): 3.17
Thread: Fine
Material Description: SAE J429 Grade 8. Head Marking - 6 radial lines (150 ksi Ultimate Tensile Strength)
Thread Size (in - TPI) (in): 5/16-24
Hand of Thread: RH
Head Height (mm): 5.953125
Thread Size (in): 0.012
Thread Size (mm): 0.3125
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Grade: 8.0
Hole Thread Pitch: 24.0
Thread Size (dia x pitch) (mm): 5/16x24
Drive (mm): 12.7
Overall Length (mm): 22.225
View More
Compatible Models for part number 4L-9840

TRACK-TYPE TRACTOR

D11N

WHEEL TRACTOR

657E

MARINE ENGINE

D342C 3034 D342

RIPPER

11

TRANSMISSION-MILITARY

CX28

TRUCK

785 777 789C 777C 777B 785C 777D 785D

LOCOMOTIVE ENGINE

PR20B

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C 776B

BULLDOZER

11U 11SU

TELEHANDLER

RT60 RT50SA RT50 RTC60

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced