Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Pumps4M-0358: Shaft A
HomeEngineLubrication SystemOil Pumps4M-0358: Shaft A
4M-0358: Shaft A

Oil Pump Shaft

Brand: Cat

Product Images
4M-0358: Shaft A
4M-0358: Shaft A

Oil Pump Shaft

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4M-0358
Width (mm): 81.3
Height (mm): 81.3
Length (mm): 962.7
View More
Compatible Models for part number 4M-0358

TRACK-TYPE TRACTOR

D8K D8H

MARINE ENGINE

D342 D342C

RIPPER

8D

PIPELAYER

583K 583H

HYDRAULIC CONTROL

183B

INDUSTRIAL ENGINE

D342C D342

GAS ENGINE

G342C

BULLDOZER

8S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced