Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsMotors4M-1896: 19.16mm OD Electric Motor Terminal Bushing
HomeElectrical & ElectronicsBasic ComponentsMotors4M-1896: 19.16mm OD Electric Motor Terminal Bushing
4M-1896: 19.16mm OD Electric Motor Terminal Bushing

Cat® 22.35mm Length Electric Motor Terminal Bushing

Brand: Cat

Product Images
4M-1896: 19.16mm OD Electric Motor Terminal Bushing
4M-1896: 19.16mm OD Electric Motor Terminal Bushing
4M-1896: 19.16mm OD Electric Motor Terminal Bushing
4M-1896: 19.16mm OD Electric Motor Terminal Bushing
4M-1896: 19.16mm OD Electric Motor Terminal Bushing

Cat® 22.35mm Length Electric Motor Terminal Bushing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4M-1896

Units of Measure

USMetric
Outside Diameter (mm): 19.1
Height (mm): 22.4
Material: Alloy Aluminum
Inside Diameter (mm): 16.0
Inside Diameter (in): 0.63
Outside Diameter (in): 0.75
Height (in): 0.88
View More
Compatible Models for part number 4M-1896

GENERATOR

SR4B SR4BHV SR500 SR4 SR5

TRUCK ENGINE

1673B 1673C 3306B C-10 C-12 C-18 C-15 C-16 3306 1140 1150 1145 1160 C9 3408B 3406E 3406C 3406B C-9 C11 C13 C16 C15 C18 1673 1693 3408 3406 3208

INTEGRATED TOOLCARRIER

IT28 IT18 IT28B IT18B

WHEEL TRACTOR-SCRAPER

627 623 621 632 623K LRC 627K LRC 623K 621K 627K

POWER PACK

C18

WHEEL SKIDDER

518 528 508

ROTARY DRILL

MD6310 MD6250 MD6200 MD6540C MD6380

TRACK FELLER BUNCHER

1190 2290 1390 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 1090 521B 532 522B 541 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330 L 345B II 349D L 215B 215C 375-A L 336D2 L 374F L 385C FS 345B 345C 345D 349F L 385C L 330 LN 374D L 336F L XE 330C FM 349D 336E L 349E 336E H 349F 340F 345B L 330-A L 336F LN XE 385B 385C 345D L 235B 235C 235D 365C L 345B II MH 336D2 L XE 365C 365B 349F LXE 390D 390F 336E LNH 336D LN 349E L VG 349 GC 349D2 330C L 336D2 568 FM 352 UHD 340 349 345 349D2 L 352 350 355 336 330-A 330C LN 395 330-A LN 365B II 374 330C MH 345C MH 345 GC 336D 336E 336F 336F XE 349E L 225B 3101 352F XE VG 330B LN 330D FM 336 MHPU 330-A L 352F-VG M325C 365C L MH 336D L FM568 352F 336F L 374F 345C L 336D2 GC 336F LNXE 336F LN E180 245D 330C 330D 245B 390F L 365B L 336E LN 336E LH 336D2 LXE MH3295 340D2 L EL180 390D L 340MHPU 340F L UHD 330B L 330D L 350 OEM 229 225 330D MH 340F L LRE 235 330D LN 568 FM LL 345D L VG 340D L 219 215 336D2 XE 385C L MH 375-A 245

SHOVEL

6040

WHEEL TRACTOR

660B 641B 666B 623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627B 627G 627H 627E 627F 650B 633E II 651B 651E 631D 631E 631C 631G 621K OEM 615 627 621 623 637 641 651 657 666 633C 657E 657B 633D 657G 639D 637G 637D 637E

ROTARY MIXER

RM500B

HEX BASED SPL SOLUTION

352F OEM

HYDRAULIC CONTROL

163 143 183B 153 141 140 48

VEHICULAR ENGINE

3516 3512

TRACK LOADER

973C 973D 973K 951C 951B 977H 977K 977L 955H 955K 955L 983B 963 973 983 943 941 953 941B

PETROLEUM TRANSMISSION

CX38-P892

SOIL COMPACTOR

815 815B 825H 825C 825B 815F II

PETROLEUM ENGINE

3508B C9 C175-16 3516 3512 C15 C13 C18 C11 C27 2016 C32 3516C 3516B 3512E 3512C 3512B

WHEEL DOZER

854G 854K 834G 834H 834B 834K 814B 844H 844K 834 824B 844 854 824H 824C 814F II 814 824

LANDFILL COMPACTOR

836 826G II 816F II 816 826C 826B 826H 826K 836H 836G 836K 816B

PETROLEUM GEN SET

C27 C18 C32 3512B 3512C

GRAPPLE

518 120C 125C

WHEEL LOADER

982XE 988 XE 966 XE 986H 986K G926 980XE 988B 988G 988H 988F G916 988K 966D 966C 966F 966E G936 966H 966L 966K 966M 926E 966 972 966 GC 988F II 972 XE 986 980 982 988 994 990 993 992 916 920 980G II 988K XE 926 930 936 950 982 XE 980 XE 980K HLG 950B/950E 990K 990H 972M XE 993K 992D 992B 992C 992G 992K 972XE 994F 994D 970F 994H 972H 972K 972M 972L 988GC 950B 950E 936E 990 II 966XE 980GC 966F II 966K XE 966M XE 980B 980C 980F 980H 980G 980L 980K 980M 982M

ARTICULATED TRUCK

D30C D35C D250B D400E II D550B 725C2 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C D44B 730C2 D25C D350C D350E II D300B 730 EJECTOR 740C 740B 745C

WHEELED EXCAVATOR

W330B W345C MH M330D W345B II

ENGINE - INDUSTRIAL

CG170-16 LD700E 3512B 3406B 3406C 3516B 3561B

INDUSTRIAL ENGINE

3126B 3304 3306 3512 3516 C-12 C-15 C-10 C-16 3508 C7 C9 3306B G3520H C32B D320A 3304B 3412E 3412C D342C C32 C27 C18 3456 C9.3 3176C 3176B C175-16 3412 3406 3508B D398 D399 D379 3516B 3516C 3406E 3406B 3406C D342 D343 D348 D349 D346 D398B 3408E 3408B 3408C 3512B 3512C D333C 3196 CG137-08 D353C D353E D353D C-9 C11 3160 C13 C15 D330C D379B

WHEEL SCRAPER

666B 621E 623E 627B 627E 657G 657E 657B 637E 637B 637D 639D 627 666 637 657

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

LOGGER

227

TRACTOR

768C 768B 772B 772 776 776D 776C 776B

GAS ENGINE

G379A G3304 G3306 G3512H G3512E G3512B G3412 G3408C G3408B G3516J G3516E G3408 G3406 G3516C G398 G399 G342C G343 G379 G3520B CG137-08 CG137-12 G3508B G353D G3512 G3516 G3508

BULLDOZER

8SU 955 10SU 6SU 10C 11U 10S 10U 977A 824S 825 9SU 7SU 11SU 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 4A

FELLER BUNCHER

FB518

PUMPER

SBF214 SPF743

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B

SHOVEL LOGGER

345C

POWER MODULE

XQC1200 3516C XQC1600 XQG400 PM3412 TR43-C18L PMG3516 XQ2280 C32 C18 PM3516

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1600G R1600H R1700 II R1600 R2900 R2900 XE R1700G R3000H R2900G R1700

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 3508B 772 770 793D 777 775 773 793F 789 785 798

MATERIAL HANDLER

MH3250 MH3260 MH3050 MH3295

WINCH

57 56 55 54 59 58 528 518 57H 56H 59N 59L 58L

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

120M 2 130G 140M 3 140M 2 12M 3 AWD 160M 3 AWD 24H 24M 160G 160M 140M 3 AWD 16H NA 14M-3 120G 24 16 14 18 120M 140M 140G 12M 3 12M 2 160M 2 160M 3 18M3 16M 160 16G 150 14M 140 16GC 14H 14G 14E 12G 12M 14M3 120 12F 12E 16M3

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6020B 6015 FS 6040 FS 6060

TRACK-TYPE TRACTOR

D6G2 LGP D10 D11 D8 GC D6R II D4H D4D D4E D5B D5H D6C D6D D6R D6T D6H D7E D7R XR D6T LGP D6GC D6R XL D6T XW D6T XL D8GC D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9G D9T D9R D9L D9N D9H D6T XW PAT D6R LGP D7E LGP D6R III D6H II D6XE D9 GC D7R SERIES D9 D6 D5 D8 D7 D10N D10R D10T D11N D11R D11T D6H XR D7R LGP D6T LGPPAT D7G2 D10T2 D6R STD D8R II D6T XL PAT D7R II

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B C32 3508B 3508C

MARINE ENGINE

3196 3176C C32 MARINE 3304 3306 D353E 3516 3512 D353C D353D 3508 C-12 C18 C12 D379A D379B C15 D330A D330B D330C 3408B 3408C 3406B 3406C 3406E C140 D398A D398B 3516B 3516C 3512C 3512B D333A D333B D333C 3208 C30 C32 3412 3408 3406 D399 D342C 3508C 3508B D349 D346 D348 D342 D343 D334 D336 C175-16 3306B 3412C 3412E 3412D 3304B

PIPELAYER

587T 578 561B 561D 561C PL83 PL87 PL72 583T 583R 583K 572R II 572F 572G 571G 571F 589 594H 594

MINING EXCAVATOR

5130 5110B 5130B

FRONT SHOVEL

235C 385C 5080 5090B

PETROLEUM PACKAGE

TH48-E70 CX35-P800 3508 TH31-C9P TH31-C9T CX31-C13I CX31-C18I TH35-C13T CX35-C18I

MOBILE HYD POWER UNIT

330D L 365C L 390F 349D L 385C L 336D L 349E L HVG 349E 345D 345C 336E HVG 349D2 345C L 385C 350MHPU 352FMHPU 336FMHPU 340D2 L TH43-C18 336F 336D 336E 330D 330C

RIPPER SCARIFIER

140G 12G 16G 130G

POWER PACKAGE

C32

GENERATOR SET

DE1400 DE500 G3516 G3512 G3508 3508 3412C G3306 DG500 3516 3512 C18 GEN SE D1250 D550GC 3516C GEN G3516B G3516C D1000 G3516E D600 GC G3516H G3516K 3508B DE1250S 3516B GEN C18 I6 G3512E G3512H G3512K G3406 DE630 C18 GENSET G3412 DG400 3412 C32 GEN SET CG137-12 C18 C15 C32 GENSET CG137-08 DG450 DE1500 C18 GEN SET DE1000S C175-16GENSET DG350 C27 C32 D800 C175-20 C175-16 G3412C DE1250 G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3408C 3406C 3516C 3516B 3516E

RECLAIMER MIXER

RM500B

ENGINE

C175-16 G3412 3512E 3512C G3516C G3516H 3516C 3516E G3406 G3408 C32 INDUSTRIAL 3516PETROLEUM C15 C18 3508PETROL C13B C32B C32B INDUSTRIAL G3520H G3412C 3512PETROL C9.3 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516 3512 C18 3516C 3516B 3512E 3512C 3512B C175-16 C175-20 C32 C27 3508 3508C 3508B

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

COLD PLANER

PM620 PM622 PM-565B PR-1000 PR-450C PM-465 PM-200 PM-201 PR-1000C PR-450 PM-565

FOREST PRODUCTS

OTHER

COMBAT VEHICLE ENGINE

C13

ROAD RECLAIMER

RM500B RM500

ENGINE - MACHINE

3516C C27 3304 3306 3408 3208

GEN SET ENGINE

3406C 3406B 3408B 3408C 3608 3606 G3412C 3516B G3520B 3512B 3456 3412 3208 3412C D399 DE800S 3406 3408 D398B DE1100 3304B POWER SYS G3516C G3516B G3516 G3512 3508B 3145 3160 3150 3306 3304 D379B C-12 3508 3512 3516

TRANSMISSION

TR35 TR53

ROTARY/TRACK DRILLS

MD6290 MD5125

RIPPER

977 963 953 951 955 943 8D 11 10 7 6 5 4 9 8

BOOM

120C

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 770G 795F XQ 793D 793F 772G 773E 773D 773G 797F 773F 773B 769 772 770 773 777 775G LRC 794 AC 793F CMD 772G OEM 789D 769B 770G OEM 769D 769C 69D 785G 773G OEM 785C 785D 795F AC

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced