Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersEngine Oil Filters & Components4N-0827: Adapter-Oil Filter
HomeEngineEngine Filters & FluidsEngine FiltersEngine Oil Filters & Components4N-0827: Adapter-Oil Filter
4N-0827: Adapter-Oil Filter

Cat® Oil Filter Adapter

Brand: Cat

Product Images
4N-0827: Adapter-Oil Filter
4N-0827: Adapter-Oil Filter
4N-0827: Adapter-Oil Filter
4N-0827: Adapter-Oil Filter
4N-0827: Adapter-Oil Filter

Cat® Oil Filter Adapter

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4N-0827

Units of Measure

USMetric
Material Description: Cast Iron
Overall Height (in): 3.0
Overall Width (in): 3.7
Material: Gray (Flake) Iron
Overall Width (mm): 94.0
Overall Length (in): 6.8
Overall Height (mm): 76.0
Overall Length (mm): 173.0
View More
Compatible Models for part number 4N-0827

UNDERGROUND ART TRUCK

AD55 AD30 AD45B

WHEEL TRACTOR

627G 627E 623B 627F 623G 651B 623E 623F 631G 621B 637G 657B 621E 621F 657G 621G

RECLAIMER MIXER

RM-350B RM-500 RM-350

TRACK LOADER

983B

LOAD HAUL DUMP

R2900G

SOIL COMPACTOR

825G II 825H 825G 825C

WHEEL DOZER

834G 834H 814B 824G II 824H 824G 824C

COLD PLANER

PM-465

WINCH

57H

MOTOR GRADER

16G 16H NA

LANDFILL COMPACTOR

836H 836G 826C 826G 826H 826G II

WHEEL LOADER

980G II 988G 988H 980C 980F 980H 980G 980F II

ROAD RECLAIMER

RM-350B

TRACK-TYPE TRACTOR

D8 D8T D8R D8GC D8N D8 GC D8R II

RIPPER

8

MARINE ENGINE

C15 3406B 3406C 3406E 3406

PIPELAYER

583R 587R 578

STABILIZER MIXER

SM-350

WHEEL SCRAPER

623F 627F 623E 627E 621E 657G 621F 657 657E 657B

FRONT SHOVEL

5080

EXCAVATOR

375-A L 375-A 245 245D 245B

BULLDOZER

824S 8U 825 8SU 8A

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced