Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemMufflers4N-4577: Exhaust Muffler
HomeEngineExhaust SystemMufflers4N-4577: Exhaust Muffler
4N-4577: Exhaust Muffler

Cat® 844.6mm Long Exhaust Muffler reduces noise and attenuates exhaust gas emissions in chassis

Brand: Cat

Product Images
4N-4577: Exhaust Muffler
4N-4577: Exhaust Muffler
4N-4577: Exhaust Muffler
4N-4577: Exhaust Muffler
4N-4577: Exhaust Muffler

Cat® 844.6mm Long Exhaust Muffler reduces noise and attenuates exhaust gas emissions in chassis

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4N-4577
Width (mm): 347.98
Height (mm): 312.42
Material: Alloy Steel,Alloy Mixed: Metal,Carbon Steel
Length (mm): 858.52
View More
Compatible Models for part number 4N-4577

TRACK-TYPE TRACTOR

D8K D8H

RIPPER

8D

PIPELAYER

583K

RECLAIMER MIXER

RM-300

HYDRAULIC CONTROL

183B

INDUSTRIAL ENGINE

C9.3B C9 C-9

PETROLEUM ENGINE

C9

BULLDOZER

8S

MOTOR GRADER

16G

RIPPER SCARIFIER

16G

WHEEL LOADER

980B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced