Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components4N-8498: Cover
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components4N-8498: Cover
4N-8498: Cover

Water Pump Cover

Brand: Cat

Product Images
4N-8498: Cover
4N-8498: Cover

Water Pump Cover

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4N-8498

Units of Measure

USMetric
Width (mm): 254.0
Height (mm): 139.7
Length (in): 10.0
Material: Gray (Flake) Iron
Height (in): 5.5
Length (mm): 254.0
View More
Compatible Models for part number 4N-8498

ENGINE - MACHINE

3408

GENERATOR

SR4

GEN SET ENGINE

3408B 3408C 3408 3412C 3412

GENERATOR SET

3408C 3412C G3412

MARINE ENGINE

3412 3408B 3408C 3408 3412C 3412E 3412D

INDUSTRIAL ENGINE

3412 3412E 3412C 3408B 3408C

ENGINE

G3408 G3412C G3412

GAS ENGINE

G3412 G3408C G3408B G3408

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced