Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineFuel SystemFuel Pumps4N-9226: Governor Spring
Home
EngineFuel SystemFuel Pumps
4N-9226: Governor Spring
4N-9226: Governor Spring

Cat® Cat Governor Spring controls engine speed by exerting force on the governor lever, ensuring consistent performance and efficient fuel usage.

Brand: Cat

Product Images
4N-9226: Governor Spring
4N-9226: Governor Spring

Cat® Cat Governor Spring controls engine speed by exerting force on the governor lever, ensuring consistent performance and efficient fuel usage.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4N-9226
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4N-9226

Units of Measure

USMetric
Width (mm): 38.1
Height (mm): 38.1
Length (in): 1.8
Material: Stainless Steel
Length (mm): 45.72
Height (in): 1.5
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 4N-9226

GEN SET ENGINE

3208

ENGINE - MACHINE

3208

TRUCK ENGINE

3208

WHEEL TRACTOR

613 613B 613C

MARINE ENGINE

3208

INDUSTRIAL ENGINE

3412 3160

EXCAVATOR

225 231D 225D

COLD PLANER

PR-1000C PR-1000

FOREST PRODUCTS

FB221

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert