Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeEngineFuel SystemFuel Pumps4P-1381: PUMP G
Home
EngineFuel SystemFuel Pumps
4P-1381: PUMP G
4P-1381: PUMP G

Fuel Injection Pump

Brand: Cat

Product Images
4P-1381: PUMP G
4P-1381: PUMP G

Fuel Injection Pump

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
10R-4425
10R-4425 : Cat® Reman Fuel Injection Pump
Check Price
Compare Alternate Parts
4P-1381
This part:
4P-1381: PUMP G
Length (in)

21.5

Height (in)

10.2

Description

Fuel Injection Pump

10R-4425
This part:
10R-4425: Cat® Reman Fuel Injection Pump
Weight (lb)

110

Description

Cat Reman Fuel Injection Pump (24 DEGREE)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert