Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home4P-2788: GOVERNOR A
Home4P-2788: GOVERNOR A
4P-2788: GOVERNOR A

Governor

Brand: Cat

Product Images
4P-2788: GOVERNOR A
4P-2788: GOVERNOR A

Governor

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:

  • Governors control the supply of fuel to engines

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Description:

  • Governors control the supply of fuel to engines

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 210.82
Height (mm): 101.6
Length (in): 10.3
Length (mm): 261.62
Height (in): 4
Units of MeasureUSMetric
Width (mm): 210.82
Height (mm): 101.6
Length (in): 10.3
View More
Compatible Models
Compatible Models
Generator
SR4
Gen Set Engine
3406C330632083408B33043408C3406B35083408POWER SYS3412C3412311635123304B3516
Generator Set
C183512G3516
Marine Engine
35163508
Power Module
XQG400
Industrial Engine
3306D333C
Gas Engine
G3512G3412G3516G3508G3304G3408G3406G3306
Oem Solutions
3412C
View More
Generator
SR4
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert