Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps4P-7804: 1.83mm Inner Diameter Fuel Injector Line
HomeEngineFuel SystemFuel Pumps4P-7804: 1.83mm Inner Diameter Fuel Injector Line
4P-7804: 1.83mm Inner Diameter Fuel Injector Line

Cat® 1.83mm Inner Diameter Fuel Injector Line with Collar and Swivel Nut on Both Ends

Brand: Cat

Product Images
4P-7804: 1.83mm Inner Diameter Fuel Injector Line
4P-7804: 1.83mm Inner Diameter Fuel Injector Line
4P-7804: 1.83mm Inner Diameter Fuel Injector Line
4P-7804: 1.83mm Inner Diameter Fuel Injector Line
4P-7804: 1.83mm Inner Diameter Fuel Injector Line

Cat® 1.83mm Inner Diameter Fuel Injector Line with Collar and Swivel Nut on Both Ends

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4P-7804

Units of Measure

USMetric
Width (mm): 241.3
Height (mm): 96.52
Length (in): 14.1
Height (in): 3.8
Length (mm): 358.14
View More
Compatible Models for part number 4P-7804

GENERATOR

SR4

GENERATOR SET

3412C

WHEEL TRACTOR

657E 651E

POWER MODULE

PM3412

COLD PLANER

PR-1000C PR-1000 PR-750B

WINCH

59N 59L 59 58L

OEM SOLUTIONS

3412C

WHEEL LOADER

992D 992C 990

TRACK-TYPE TRACTOR

D10N

ENGINE - MACHINE

3208

GEN SET ENGINE

3412C 3412

MARINE ENGINE

3412 3412C 3412D

RIPPER

10

INDUSTRIAL ENGINE

3412 3412C

TRUCK

773B

QUARRY TRUCK

775B

TRACTOR

772B

BULLDOZER

10SU 10U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced