Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates4P-8487: 6mm Thick Fuel Injection Lines Mounting Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates4P-8487: 6mm Thick Fuel Injection Lines Mounting Plate
4P-8487: 6mm Thick Fuel Injection Lines Mounting Plate

Cat® Fuel Injection Lines Mounting Plate is used to securely mount and support fuel injection lines, ensures that the lines are properly positioned

Brand: Cat

Product Images
4P-8487: 6mm Thick Fuel Injection Lines Mounting Plate
4P-8487: 6mm Thick Fuel Injection Lines Mounting Plate

Cat® Fuel Injection Lines Mounting Plate is used to securely mount and support fuel injection lines, ensures that the lines are properly positioned

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4P-8487
Material: Carbon Steel
View More
Compatible Models for part number 4P-8487

GENERATOR

SR4

WHEEL TRACTOR

637E 631E

GENERATOR SET

3408C

TRUCK ENGINE

3408B 3408

WHEEL DOZER

834B

COLD PLANER

PR-450 PR-450C PM-565

LANDFILL COMPACTOR

836

WINCH

59N 59L 58 58L

WHEEL LOADER

988B 988F

TRACK-TYPE TRACTOR

D9R D9N D8L

ENGINE - MACHINE

3408

GEN SET ENGINE

3408B 3408C 3408

RIPPER

9 8

MARINE ENGINE

3408B 3408C 3408 3412C

PIPELAYER

589

INDUSTRIAL ENGINE

3408B 3408C

WHEEL SCRAPER

657E

TRUCK

769C

QUARRY TRUCK

771C

TRACTOR

768C

BULLDOZER

834U 834S 8S 8U 9U 9SU 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced