Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups4P-9809: Turbocharger Cartridge Thrust Bearing
Home
EngineTurbo SystemTurbochargers & Turbocharger Groups
4P-9809: Turbocharger Cartridge Thrust Bearing
4P-9809: Turbocharger Cartridge Thrust Bearing

Cat® Turbocharger Cartridge Thrust Bearing absorbs pressure forces within the turbocharger, enabling smooth shaft rotation

Brand: Cat

Product Images
4P-9809: Turbocharger Cartridge Thrust Bearing
4P-9809: Turbocharger Cartridge Thrust Bearing

Cat® Turbocharger Cartridge Thrust Bearing absorbs pressure forces within the turbocharger, enabling smooth shaft rotation

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
4P-98094P-9809
219-1937219-1937
4W-73544W-7354
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4P-9809
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4P-9809

Units of Measure

USMetric
Width (mm): 71.1
Height (mm): 27.9
Length (in): 2.8
Length (mm): 71.1
Height (in): 1.1
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 4P-9809

WHEEL TRACTOR

615 611 615C 627B 627E 627F 615C II

TRUCK ENGINE

C-10 3406C 3406B 3176 3176B 3306C

SOIL COMPACTOR

815F

LOAD HAUL DUMP

R1300G R1700 II

WHEEL DOZER

814F

LANDFILL COMPACTOR

816F

MOTOR GRADER

12H 12G 160H 160H NA 160H ES 12H NA 163H 12H ES 14H NA 163H NA 140H 140G 140H NA 140H ES 143H 14H 14G

WHEEL LOADER

966F II 972G 966D 966F 966E 966G 970F 966G II

WHEEL SKIDDER

545 528B 530B

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7G D7H D6G2 LGP D6H II D6G2 XL D7R SERIES D6E SR D7R II D7G2 D6R D6H

ENGINE - MACHINE

3176C

GEN SET ENGINE

3306

CHALLENGER

65C 65E 65D 75D 75C 75E 75 85C

ARTICULATED TRUCK

D250E D250E II D300E D300E II

PIPELAYER

572R II 572R

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

3306 3176C 3176B 3306B

WHEEL SCRAPER

637E 611 637G 637D 627G 627F 627B 627E 615C

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330 L 330-A L 350-A 330B L 330-A 330-A L 235B 235C 235D 330B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert