Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components4S-5367: 22.42mm ID Flanged Bushing Isolation Mount
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components4S-5367: 22.42mm ID Flanged Bushing Isolation Mount
4S-5367: 22.42mm ID Flanged Bushing Isolation Mount

Cat® Flanged Bushing Isolation Mount is Used to Position Systems that Isolate Components

Brand: Cat

Product Images
4S-5367: 22.42mm ID Flanged Bushing Isolation Mount
4S-5367: 22.42mm ID Flanged Bushing Isolation Mount

Cat® Flanged Bushing Isolation Mount is Used to Position Systems that Isolate Components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4S-5367

Units of Measure

USMetric
Pilot Outside Diameter (mm):  39.8
Lip Outside Diameter (mm):  52.4
Lip Thickness (in): 0.23
Material: Carbon Steel
Lip Outside Diameter (in): 2.06
Inside Diameter (mm):  22.4
Lip Thickness (mm):  5.8
Pilot Outside Diameter (in): 1.57
Inside Diameter (in): 0.88
Material Description: Rubber
Mount Type: Flanged Bushing
Mounting Type:  flangedbushing
Overall Length (mm):  127.9
View More
Compatible Models for part number 4S-5367

UNDERGROUND ART TRUCK

AE40 AD55 AE40 II AD45 AD40

GENERATOR

SR5

LOAD HAUL DUMP

R3000H R2900G R2900

OFF HIGHWAY TRUCK

789G 777G 777E 777 775 789D 773 785D 789 785

WINCH

59N 59L 58L 57H 59

MOTOR GRADER

24H 16G

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D8R D8L D8N D9G D8 GC D9R D8R II D9L D9N D9H D10N D8GC D10R

PIPELAYER

583R 589 594H 594 587R 578

MINING EXCAVATOR

5110B

FRONT SHOVEL

5080

EXCAVATOR

375-A L 375-A 245 245D 245B

GENERATOR SET

G3520 3512C 3516C 3516E

WHEEL TRACTOR

633E II 623B 623G 651B 623E 623F 651E 621B 633C 657E 657B 621E 621F 633D 621G 621 623 639D 627B 627G 627E 627F 637 631D 631E 631C 631G 637G 637D 637E

ENGINE

G3520

VEHICULAR ENGINE

D346 D348

TRACK LOADER

983 983B

PETROLEUM ENGINE

3512E

SOIL COMPACTOR

825C

EJECTOR TRUCK

D400E II

WHEEL DOZER

834B 824C

LANDFILL COMPACTOR

836 826C

WHEEL LOADER

994 992 988B 992D 992B 980C 992C 980F 994F 994D 994H 980F II

ENGINE - MACHINE

3516C

GEN SET ENGINE

G3520

ARTICULATED TRUCK

D350E II D400E II

RIPPER

9 8 10

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

3516B

WHEEL SCRAPER

621E 657 621B 657E 657B

QUARRY TRUCK

771D 771C 777E 775D 775B 773E

TRUCK

785 789 775G 793 775F 773G LRC 775E 775D 793B 793C 789C 789D 777C 777B 789B 777D 777G 777F 69D 775G OEM 773E 785G 773D 773G 773F 773 777 775G LRC 773G OEM 769D 769C 785C 785D 773B 785B

TRACTOR

772 776 776D 776C 776B 772B 784C 784B 768C

BULLDOZER

10SU 10U 8A 8S 8U 9C 9U 9S 9SU 834U 834S 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced