Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners4S-8598: Screen Assembly (Suction)
HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners4S-8598: Screen Assembly (Suction)
4S-8598: Screen Assembly (Suction)

Screen Assembly (Suction)

Brand: Cat

Product Images
4S-8598: Screen Assembly (Suction)
4S-8598: Screen Assembly (Suction)
4S-8598: Screen Assembly (Suction)

Screen Assembly (Suction)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4S-8598
Material: Stainless Steel,Alloy Mixed: Metal
View More
Compatible Models for part number 4S-8598

UNDERGROUND ART TRUCK

AE40 AD45B AD55B AD60 AD55 AD63 AD30 AE40 II AD45 AD40

POWER MODULE

TR43-C18L TR43 TR43-E44

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT38G II IT38H IT38G IT38F IT28F

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R1700 R2900 R1300G R3000H R1700 II R2900G R2900 XE R1700 XE R1300G II R1300

OFF HIGHWAY TRUCK

777 775 773 777G 777E

OEM SOLUTIONS

3412C TR35E44-C9.3BL

WINCH

57H 56H

MOTOR GRADER

16H 16G 14H 14G 24H 24M 16H NA 14H NA

WHEEL SKIDDER

525 515 545 555D 535D 535C 535B 545D 545C 525D 525C 525B

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D6R III D6H II D7R LGP D6T LGPPAT D6R XL D6R II D6T XW D6T XL D7R SERIES D6R D6T D6H D7R D7H D6R STD D6T XL PAT D6T XW PAT D7R II D7R XR

PIPELAYER

572R II 587T 587R 578 572R 583R PL87 PL72

WATER FORDING TRACTOR

D7R II

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

TH35-E81 TH31-E61

MOBILE HYD POWER UNIT

TH43-C18

RIPPER SCARIFIER

16G

WHEEL TRACTOR

615 611 615C II 613C II 615C 613C

GENERATOR SET

G3520 G3520K 3516E

MARINE TRANSMISSION

7211 7231 7221 7251 7241 7271 7261

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX31-P600

SOIL COMPACTOR

825 825H 825G 825K 825C 815F II 815K 815 815B 815F 825G II

EJECTOR TRUCK

D400E II

WHEEL DOZER

834 834G 834H 834B 834K 814B 824H 824G 824C 824K 814F II 814K 814F 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816K 836H 836G 836K 816 826C 826G 826H 826K 816B 816F

WHEEL LOADER

962 960F 972G 966 972H 972K 988 XE 972M 972 972L 966 GC 988F II 972 XE 966 XE 986 966XE 980 982 950G II 988GC 950B 950E 980GC 950G 962H 950F 962G 986H 988 950H 950K 962L 986K 962K 950M 950L 962M 980G II 988K XE 988B 988G 988H 988F 988K 936 966D 966C 966F 966E G936 966H 966G 966L 966K 966M 966R 950 980F II 966F II 962M Z 980K HLG 950M Z 950B/950E 950GC 814K 966K XE 950 GC 972G II 972M XE 938G II 966M XE 936E 936F 992D 962G II 980C 992C 980F 980H 980G 980L 980K 972XE 980M 928F 938G 938F 938H 970F 966G II 982M 950F II

CHALLENGER

65 65B

ARTICULATED TRUCK

D550B D44B D20D D35HP D30C D30D D35C D300D D300B D400E D250D D250B D400D D25D D25C D350E D350D D350C D350E II D400 D40D D400E II

TRANSMISSION

TR35 TR16-C7.1

RIPPER

7 6

MARINE GEAR

3192 7251

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C7.1 C9.3B

WHEEL SCRAPER

611 613C 615C

QUARRY TRUCK

777E

TRUCK

773G LRC 773G 773G OEM 775G 777C 777B 777D 777G 777F 775G OEM 777 775G LRC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

TRACTOR

776 776D 776C 776B

BULLDOZER

7SU 6SU 7S LGP 824S 834U 834S 6 6A 6S 7A 7S 7U 825

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced