Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges4T-2913: Bucket Cutting Edge
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges4T-2913: Bucket Cutting Edge
4T-2913: Bucket Cutting Edge

Cat® 19 mm Bolt-On Bucket Cutting Edge

Brand: Cat

Product Images
4T-2913: Bucket Cutting Edge
4T-2913: Bucket Cutting Edge
4T-2913: Bucket Cutting Edge
4T-2913: Bucket Cutting Edge
4T-2913: Bucket Cutting Edge

Cat® 19 mm Bolt-On Bucket Cutting Edge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4T-2913

Units of Measure

USMetric
Position: Center
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.748
Hole Size: 3/4-in Plow Bolt (21 Mm Square)
Thickness (mm): 19.0
Width (mm): 254.0
End 1 Hole Spacing (mm): 367.0
End 2 Hole Spacing (in): 14.449
Attachment Method: Bolt-on
End Shape 2: Straight
End Shape 1: Straight
Width (in): 10.0
End 2 Hole Offset (in): 11.299
End 2 Hole Spacing (mm): 367.0
Hole Quantity: 3
Edge Length (in): 51.496
Edge Shape: Continuous
End 1 Hole Offset (in): 11.299
End 1 Hole Spacing (in): 14.449
Edge Length (mm): 1,308.0
Hole Spacing (in): 14.449
End 1 Hole Offset (mm): 287.0
Hole Spacing (mm): 367.0
End 2 Hole Offset (mm): 287.0
View More
Compatible Models for part number 4T-2913

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced