Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits4T-3045: Dozer End Bit
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits4T-3045: Dozer End Bit
4T-3045: Dozer End Bit

Cat® Level Cut Dozer End Bit - RH

Brand: Cat

Product Images
4T-3045: Dozer End Bit
4T-3045: Dozer End Bit
4T-3045: Dozer End Bit
4T-3045: Dozer End Bit
4T-3045: Dozer End Bit

Cat® Level Cut Dozer End Bit - RH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4T-3045

Units of Measure

USMetric
Upper Hole Spacing (in): 4.0
Position: Rh
Lower Hole Pattern: 3
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.748
Overall Length (in): 14.85
Lower Hole Spacing (in): 4.0
Hole Size: 3/4-in Plow Bolt (21 Mm Square)
Upper Hole Spacing (mm): 101.6
Lower Hole Spacing (mm): 101.6
Thickness (mm): 19.0
Width (mm): 203.2
End Bit Type: Level Cut
Overall Length (mm): 377.2
Width (in): 8.0
Upper Hole Pattern: 3
View More
Compatible Models for part number 4T-3045

TRACK-TYPE TRACTOR

D6D D6G2 LGP

SOIL COMPACTOR

815B 815 815F 815F II 815K

BULLDOZER

6S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced