Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersHydraulic & Transmission Filters4T-3131: Hydraulic & Transmission Filters
HomeFilters & FluidsFiltersHydraulic & Transmission Filters4T-3131: Hydraulic & Transmission Filters
4T-3131: Hydraulic & Transmission Filters

Ultra High Efficiency Hydraulic/Transmission Filter - Fire Resistant

Brand: Cat

Product Images
4T-3131: Hydraulic & Transmission Filters
4T-3131: Hydraulic & Transmission Filters
4T-3131: Hydraulic & Transmission Filters
4T-3131: Hydraulic & Transmission Filters
4T-3131: Hydraulic & Transmission Filters

Ultra High Efficiency Hydraulic/Transmission Filter - Fire Resistant

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4T-3131
Efficiency Rating: Fire Resistant (uhe)
Material: Other Mixed: Metal-Nonmetal
Efficiency Category: Ultra High Efficiency
View More
Compatible Models for part number 4T-3131

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R3000H R2900G

WINCH

528 518 57H 53 58

MOTOR GRADER

120H 120G 160H ES 12H NA 120H ES 140H 140G 16H 16G 140H NA 130G 143H 14H 14G 12H 12G 160H 160G 16H NA 160H NA 135H NA 12H ES 14H NA 163H NA 120H NA 140H ES

TRACK SKIDDER

D5HTSK II D4HTSK III 527 517

TRACK-TYPE TRACTOR

D3C II D9 GC D4H III D3C III D4C III D5C III D4H D4E D5B D5C D5H D8R D8L D8N D9R D9L D9N D4H XL D4C II D10N

WHEEL SKIDDER

518 528 518C

PIPELAYER

561D 589

EXCAVATOR

225B 225D 229 231D 235B 235C 235D

RIPPER SCARIFIER

12G 140G 16G 130G

WHEEL TRACTOR

615 611 615C II 613C II 615C 613C

MARINE TRANSMISSION

7211 7221 7251 7271 7261

HYDRAULIC CONTROL

143 140

SOIL COMPACTOR

825G 825C 815B 815F

EJECTOR TRUCK

740 D400E II

COLD PLANER

PM-201 PM-565 PM-565B

WHEEL DOZER

834B 814B 824G 824C 814F

LANDFILL COMPACTOR

836 826C 826G 816B 816F

GRAPPLE

120C 518 125C

WHEEL LOADER

972G 988F II 994 980G II 988B 988F 930 966D 966C 966F 966E 966G 966R 980F II 966F II 992D 980C 980F 980G 994D 970F

ARTICULATED TRUCK

D20D D30D D250E II D300E D300D D300B D400E D250E D250D D250B D400D D25D D350E D350D D350E II D40D 740 D400E II 735 OEM 735 D300E II

RIPPER

D5 3 5 4 8

MARINE GEAR

3192 7251

BOOM

120C

WHEEL SCRAPER

657E 637D 639D 627B

QUARRY TRUCK

775B 771D 771C

TRUCK

785 789 793 797 793B 793C 785C 773B 785B 789C 777C 777B 789B 777D 772 770 777 769D 769C

TRACTOR

776 776D 776C 776B 768C 772B 784C 784B

BULLDOZER

824S 8S 8U 834U 834S D5C PATLGP 5P 5S 8A 825 5A PAT 8SU D5C PAT 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced