Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings4T-4516: SPRING
HomeHardware, Seals, & ConsumablesHardwareSprings4T-4516: SPRING
4T-4516: SPRING

Brand: Cat

Product Images
4T-4516: SPRING
4T-4516: SPRING

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4T-4516
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 4T-4516

TRACK-TYPE TRACTOR

D5H XL D4H D5M D5N D5H D4H III D6M D6N D4H XL

WHEEL SKIDDER

535C 535B 525 515 545C 525C 525B 545 508

RIPPER

D5 5 4

BACKHOE LOADER

438 436 446D 446B 442D 430D 446 426B 438C 426C 438D 438B 416 424D 426 428 436C 420D 432D 416C 428D 416D 436B 428B 416B 428C

BULLDOZER

4S 4P 5A 5P 5S 4A

WINCH

54H 55 54

TRACK SKIDDER

D4HTSK II D5HTSK II D4HTSK III

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced