Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edge Segments4T-9123: Cutting Edge Segment
Home
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edge Segments
4T-9123: Cutting Edge Segment
4T-9123: Cutting Edge Segment

Cat® 30 mm Bolt-On Cutting Edge Segment - LH

Brand: Cat

Product Images
4T-9123: Cutting Edge Segment
4T-9123: Cutting Edge Segment
4T-9123: Cutting Edge Segment
4T-9123: Cutting Edge Segment
4T-9123: Cutting Edge Segment

Cat® 30 mm Bolt-On Cutting Edge Segment - LH

Brand: Cat

Check Price
Check Price
Login to view your customer price
Related parts
6V-6535: 1 1/4-7 Thread 95mm Long Plow Bolt
6V-6535: 1 1/4-7 Thread 95mm Long Plow Bolt

Inch

Check Price
6V-8360: 1 1/4-7 Thread 115mm Long Plow Bolt
6V-8360: 1 1/4-7 Thread 115mm Long Plow Bolt

1 ¼” - 7 x 4 ½” Plow Bolt

Check Price
3K-9770: 1 1/4''-7 Hex Nut
3K-9770: 1 1/4''-7 Hex Nut

Discover durable heavy duty hex nut for reliable performance with Cat. Perfect for heavy-duty applications, ensuring strength and quality.

Check Price
8T-9079: 1 1/4-7 Thread 85mm Long Plow Bolt
8T-9079: 1 1/4-7 Thread 85mm Long Plow Bolt

1 ¼” - 7 x 3 3/8” Plow Bolt

Check Price
4K-0684: 1 1/4" ID Steel Flat Washer
4K-0684: 1 1/4" ID Steel Flat Washer

Cat® Rock Bucket Hard Washer serves as a durable spacer or reinforcement element to enhance stability and longevity during rugged operations

Check Price
6V-6535
6V-6535: 1 1/4-7 Thread 95mm Long Plow Bolt
Check Price
6V-8360
6V-8360: 1 1/4-7 Thread 115mm Long Plow Bolt
Check Price
3K-9770
3K-9770: 1 1/4''-7 Hex Nut
Check Price
8T-9079
8T-9079: 1 1/4-7 Thread 85mm Long Plow Bolt
Check Price
4K-0684
4K-0684: 1 1/4" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced