Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Corners & Corner GuardsBucket Corners4V-7175: General Purpose Bucket Corner
HomeGround Engaging ToolsBucket Corners & Corner GuardsBucket Corners4V-7175: General Purpose Bucket Corner
4V-7175: General Purpose Bucket Corner

Cat® General Purpose Bucket Right Hand Side Steel Corner helps to reinforce the bucket's structure and improve stability

Brand: Cat

Product Images
4V-7175: General Purpose Bucket Corner
4V-7175: General Purpose Bucket Corner
4V-7175: General Purpose Bucket Corner
4V-7175: General Purpose Bucket Corner
4V-7175: General Purpose Bucket Corner

Cat® General Purpose Bucket Right Hand Side Steel Corner helps to reinforce the bucket's structure and improve stability

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4V-7175

Units of Measure

USMetric
Height (mm): 228.5
Position: Rh
Attachment Method: Weld-on
Material: Boron Steel,Alloy Mixed: Metal
Thickness (in): 1.378
Depth (mm): 219.0
Hole Quantity: 1
Thickness (mm): 35.0
Depth (in): 8.622
Height (in): 8.996
View More
Compatible Models for part number 4V-7175

TRACK LOADER

973C 977L 973

WHEEL LOADER

966D 966F 966E 966G 960F 972G 966K 966M 970F 966F II 972K 972M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced