Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components4W-2020: Mount Assembly
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components4W-2020: Mount Assembly
4W-2020: Mount Assembly

Mount Assembly

Brand: Cat

Product Images
4W-2020: Mount Assembly
4W-2020: Mount Assembly

Mount Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4W-2020

Units of Measure

USMetric
Outside Diameter (mm): 113.87
Stud Thread Size (mm): M12
Stud Length (mm): 31.75
Stud Thread Pitch: 1.75
Mount Type: Sandwich - Threaded Stud Both Ends
Rubber Length (in): 2.25
Rubber Length (mm): 57.15
Stud Length (in): 1.25
Overall Length (mm): 120.65
Outside Diameter (in): 4.48
View More
Compatible Models for part number 4W-2020

UNDERGROUND ART TRUCK

AD55B

BACKHOE LOADER

426 416 438 428 436

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced