Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsCaps4W-3087: 79.25mm Height Engine Oil Filler Cap
HomeHoses & TubesCaps & PlugsCaps4W-3087: 79.25mm Height Engine Oil Filler Cap
4W-3087: 79.25mm Height Engine Oil Filler Cap

Cat® Oil Filler Cap is a component that seals and protects the engine's oil reservoir, preventing contamination and ensuring proper lubrication

Brand: Cat

Product Images
4W-3087: 79.25mm Height Engine Oil Filler Cap
4W-3087: 79.25mm Height Engine Oil Filler Cap
4W-3087: 79.25mm Height Engine Oil Filler Cap
4W-3087: 79.25mm Height Engine Oil Filler Cap
4W-3087: 79.25mm Height Engine Oil Filler Cap

Cat® Oil Filler Cap is a component that seals and protects the engine's oil reservoir, preventing contamination and ensuring proper lubrication

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4W-3087
Notes: TO FIT 31.8 id
View More
Compatible Models for part number 4W-3087

UNDERGROUND ART TRUCK

AD60 AD55 AD55B AD63 AD30 AD45B AE40 II AD45

TRUCK ENGINE

3176B 3126B C-10 C-12 3406E 3406C 3406B C-15 C-16 3176 C15

LOAD HAUL DUMP

R1700G R1700 II R1700 R1700 XE

WINCH

54H 55 54

TRACK SKIDDER

D4HTSK II D5HTSK II D4HTSK III

WHEEL SKIDDER

508

TRACK-TYPE TRACTOR

D4H

CHALLENGER

85C 75C 75

RIPPER

4

MARINE ENGINE

3126B 3406E C7

PNEUMATIC COMPACTOR

CW-14 PS-200B PS-150C PS-150B PS-360B PS-360C

INDUSTRIAL ENGINE

C7 3176B C-9

VIBRATORY COMPACTOR

CB-335E CB-335D CB-334E CB-334D

BULLDOZER

4S 4P 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced