Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches4W-9972: 12V Oil Temperature Sender
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches4W-9972: 12V Oil Temperature Sender
4W-9972: 12V Oil Temperature Sender

Cat® 9/16-18 Mounting Thread Transmission Oil Temperature Sender

Brand: Cat

Product Images
4W-9972: 12V Oil Temperature Sender
4W-9972: 12V Oil Temperature Sender
4W-9972: 12V Oil Temperature Sender
4W-9972: 12V Oil Temperature Sender
4W-9972: 12V Oil Temperature Sender

Cat® 9/16-18 Mounting Thread Transmission Oil Temperature Sender

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4W-9972

Units of Measure

USMetric
Material: Other Mixed: Metal-Nonmetal
Thread Size (in): 9/16-18- for mounting
Thread Size (mm): 10-32-THD for terminal connection
View More
Compatible Models for part number 4W-9972

INTEGRATED TOOLCARRIER

IT62G IT18F IT24F IT12B IT14F IT14B IT38F IT28F

RECLAIMER MIXER

RM-350B

TRACK LOADER

973C 963C 953C

SOIL COMPACTOR

815F

BACKHOE LOADER

414E 442D 430D 442E 426B 438C 426C 438D 438B 430E 430F 416 424D 426 428 436C 436B 438 436 446D 446B 422F 434E 446 422E 434F 450E 450F 416E 428F 416F 420D 432E 444F 420E 432F 432D 444E 416C 428D 416D 428E 428B 416B 428C 420F

WHEEL DOZER

814F

COLD PLANER

PM-465

LANDFILL COMPACTOR

816F

MOTOR GRADER

120H 135H 135H NA 120H ES 120H NA

COMPACT WHEEL LOADER

904B 910G 910F 910E

WHEEL LOADER

966F II 918F 960F 972G 950G 950F 962G 924F 936F 928F 938F 966F 966G 970F 950F II

TELEHANDLER

RT80 TH407C TH337C RTC60 RT60 RT100 RT50 TH414C TH406C TH336C RT50SA TH514C TH417C

ROAD RECLAIMER

RM-350B

TRACK-TYPE TRACTOR

D7R D8R II D6R II D5M D7R II D6R D6M

WHEEL SKIDDER

535B 525 515 545 525B

GEN SET ENGINE

3516B 3508 3512 3512B 3508B 3516

ENGINE - MACHINE

C4.4 3116 3114 C3.4B

ASPHALT PAVER

AP-655C BG-2455C AP-1055B BG-240C AP-900B BG-2255C AP-1000B BG-225C BG-230D AP-1050B AP-650B AP-800D AP-800C BG-230 BG-260C BG-245C

MARINE AUXILIARY

3516B 3512B 3508B 3512 3508

MARINE ENGINE

3116

PIPELAYER

572R II 572R

PNEUMATIC COMPACTOR

CW-14

INDUSTRIAL ENGINE

3126 3116 3114 C4.4

WHEEL SCRAPER

637G 627G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced