Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Bearings501-4310: 240mm Outer Diameter Tapered Roller Cup Bearing
HomeDrivetrainFinal DriveFinal Drive Bearings501-4310: 240mm Outer Diameter Tapered Roller Cup Bearing
501-4310: 240mm Outer Diameter Tapered Roller Cup Bearing

Cat® 37mm Width Tapered Roller Cup Bearing Fulfils 1.34 Kappa Factor used in Final Drive System

Brand: Cat

Product Images
501-4310: 240mm Outer Diameter Tapered Roller Cup Bearing
501-4310: 240mm Outer Diameter Tapered Roller Cup Bearing
501-4310: 240mm Outer Diameter Tapered Roller Cup Bearing
501-4310: 240mm Outer Diameter Tapered Roller Cup Bearing
501-4310: 240mm Outer Diameter Tapered Roller Cup Bearing

Cat® 37mm Width Tapered Roller Cup Bearing Fulfils 1.34 Kappa Factor used in Final Drive System

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 501-4310

Units of Measure

USMetric
Outside Diameter (mm): 240.0
Width (mm): 37.0
Outside Diameter (in): 9.4488
Width (in): 1.4566
Material: Alloy Steel
View More
Compatible Models for part number 501-4310

ARTICULATED TRUCK

735B 740B

EJECTOR TRUCK

740B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced