Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home502-9583: Adjuster-Brake
Home502-9583: Adjuster-Brake
502-9583: Adjuster-Brake

Cat® Brake Adjuster (Axle Group)

Brand: Cat

Product Images
502-9583: Adjuster-Brake
502-9583: Adjuster-Brake
502-9583: Adjuster-Brake
502-9583: Adjuster-Brake
502-9583: Adjuster-Brake

Cat® Brake Adjuster (Axle Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 502-9583

Description:
Cat® Brake adjuster provides a means of adjusting brakes in Cat braking systems.
Service brake slack adjuster.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 502-9583

Units of Measure

USMetric
Length (mm): 222.0
Length (in): 8.74
Height (mm): 98.0
Height (in): 3.858
Width (mm): 51.0
Width (in): 2.007
Weight (kg): 2.4
Weight (lb): 5.291
Material: Carbon Steel
View More
Compatible Models for part number 502-9583

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced