Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home504-4805: Link Assembly
Home504-4805: Link Assembly
504-4805: Link Assembly

Cat® Link Assembly 5 Tooth Master, 43 Sections, Press Fit, SALT, 215.9mm Track Pitch

Brand: Cat

Product Images
504-4805: Link Assembly
504-4805: Link Assembly
504-4805: Link Assembly
504-4805: Link Assembly
504-4805: Link Assembly

Cat® Link Assembly 5 Tooth Master, 43 Sections, Press Fit, SALT, 215.9mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 504-4805

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 3.984
Rotating Bushing Track (Rbt): No
Pin Retention System: Press Fit
Rail To Bushing OD (mm): 38.9
UC System: GD
Link Inside Spread Roller (in): 4.283
Shoe Bolt Hole Spacing B (mm): 146.08
Rail To Bushing OD (in): 1.531
Link Inside Spread Roller (mm): 108.8
Shoe Bolt Hole Spacing C (mm): 184.18
Link Height (mm): 135
Shoe Bolt Hole Spacing A (in): 3
Shoe Bolt Hole Spacing A (mm): 76.2
Number of Sections: 43
Link Outside Spread (in): 7.917
Shoe Bolt Hole Spacing B (in): 5.751
Bushing OD (in): 3.117
Bushing OD (mm): 79.16
Bolt Hole Diameter (in): 0.913
Grease Track Type: Not Applicable
Link Outside Spread (mm): 201.1
Link Inside Spread Sprocket (mm): 101.2
Seal And Lube Type: SALT
Bolt Hole Diameter (mm): 23.2
Master Link Type: 5 Tooth Master
Track Pitch (mm): 215.9
Rail To Pin Boss OD (mm): 49
Track Pitch (in): 8.5
Rail To Pin Boss OD (in): 1.929
Track Bolt Thread: 0.875
Shoe Bolt Hole Spacing C (in): 7.251
Pin Length (in): 9.882
Link Height (in): 5.315
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.875
Pin Length (mm): 251
View More
Compatible Models for part number 504-4805

TRACK-TYPE TRACTOR

D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced