Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings504-7628: 140.26mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings504-7628: 140.26mm Outside Diameter Sleeve Bearing
504-7628: 140.26mm Outside Diameter Sleeve Bearing

Cat® 140.26mm Outside Diameter 120mm Long Sleeve Bearing for Boom and Stick

Brand: Cat

Product Images
504-7628: 140.26mm Outside Diameter Sleeve Bearing
504-7628: 140.26mm Outside Diameter Sleeve Bearing
504-7628: 140.26mm Outside Diameter Sleeve Bearing
504-7628: 140.26mm Outside Diameter Sleeve Bearing
504-7628: 140.26mm Outside Diameter Sleeve Bearing

Cat® 140.26mm Outside Diameter 120mm Long Sleeve Bearing for Boom and Stick

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 504-7628

Units of Measure

USMetric
Inside Diameter (mm): 120.0
Inside Diameter (in): 4.73
Outside Diameter (mm): 140.0
Outside Diameter (in): 5.52
Overall Length (mm): 120.0
Overall Length (in): 4.72
Material: STEEL (DIMPLED),Carbon Steel,Mixed: Metal-Nonmetal Bearing
Type: Straight Sleeve
View More
Compatible Models for part number 504-7628

FORESTRY PRODUCTS

568

WHEELED EXCAVATOR

M322

EXCAVATOR

340 330 352 350 340MHPU 349 336 333 355 336 GC FM568 345 GC 352 UHD

MATERIAL HANDLER

MH3260 MH3250

FOREST PRODUCTS

OTHER

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced