Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth505-4096: Bucket Tip
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth505-4096: Bucket Tip
505-4096: Bucket Tip

Discover Cat® GET OEM part 505-4096 Advansys™ 90 general-purpose excavator bucket tip, also known as a bucket tooth, for low to medium impact conditions.

Brand: Cat

Product Images
505-4096: Bucket Tip
505-4096: Bucket Tip
505-4096: Bucket Tip
505-4096: Bucket Tip
505-4096: Bucket Tip
505-4096: Bucket Tip

Discover Cat® GET OEM part 505-4096 Advansys™ 90 general-purpose excavator bucket tip, also known as a bucket tooth, for low to medium impact conditions.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 505-4096

Units of Measure

USMetric
Wear or Durability: Standard
Overall Length (in): 11.366
Size: Advansys 90
Rear Width (mm): 121.8
Front Width (in): 2.386
Front Width (mm): 60.6
Shape: General Purpose
Rear Width (in): 4.795
Series: Advansys
Rear Height (mm): 125.6
Overall Length (mm): 288.7
Rear Height (in): 4.945
View More
Compatible Models for part number 505-4096

BUCKET

BUCKET

EXCAVATOR

320 330 GC 325 323 M320GC 329D L 325D L 322C 324D L 320 GC 345C

WHEEL LOADER

972M XE 966K XE 966M XE 966H 962H 966K 950H 966M 972H 950K 972K 962K 950M 972M 962M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced