Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth505-4103: Bucket Tip
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth505-4103: Bucket Tip
505-4103: Bucket Tip

Cat® Advansys™ 100 Penetration Plus Excavator Bucket Tip

Brand: Cat

Product Images
505-4103: Bucket Tip
505-4103: Bucket Tip
505-4103: Bucket Tip
505-4103: Bucket Tip
505-4103: Bucket Tip
505-4103: Bucket Tip

Cat® Advansys™ 100 Penetration Plus Excavator Bucket Tip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 505-4103

Units of Measure

USMetric
Wear or Durability: Standard
Overall Length (in): 12.98
Size: Advansys 100
Rear Width (mm): 129.8
Front Width (in): 2.835
Front Width (mm): 72.0
Shape: Penetration Plus
Rear Width (in): 5.11
Series: Advansys
Rear Height (mm): 133.0
Overall Length (mm): 329.7
Rear Height (in): 5.236
View More
Compatible Models for part number 505-4103

BUCKET

BUCKET

EXCAVATOR

320 326 GC 340 320D L 326 330D2 330 GC 323 336 GC 326GC 325C L 320D 323GC 322C 326D2 330 333 GC 336 324E LN 330C L 324E L 330GC 336E L 320 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced