Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle Brackets508-0842: Bracket Assembly
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle Brackets508-0842: Bracket Assembly
508-0842: Bracket Assembly

Cat® Bracket Assembly (Mounting Sensor Group)

Brand: Cat

Product Images
508-0842: Bracket Assembly
508-0842: Bracket Assembly
508-0842: Bracket Assembly
508-0842: Bracket Assembly
508-0842: Bracket Assembly

Cat® Bracket Assembly (Mounting Sensor Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 508-0842

Units of Measure

USMetric
Approx. Weight (kg): 0.7
Overall Length (mm): 270.7
Overall Length (in): 10.7
Approx. Weight (lb): 1.55
Overall Width (mm): 43.0
Overall Width (in): 1.7
Overall Height (mm): 110.0
Overall Height (in): 4.3
Overall Thickness (mm): 3.0
Overall Thickness (in): 0.1
Weight (kg): 0.704
Weight (lb): 1.6
Color: CAT Yellow
Material: Alloy Steel
View More
Compatible Models for part number 508-0842

MULTI TERRAIN LOADER

257D 257D3

COMPACT TRACK LOADER

259D 259D3

SKID STEER LOADER

242D3 236D 242D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced