Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Bearings508-8424: 46.076mm Outside Diameter Sleeve Bearing
HomeDrivetrainTransmissions & ComponentsTransmission Bearings508-8424: 46.076mm Outside Diameter Sleeve Bearing
508-8424: 46.076mm Outside Diameter Sleeve Bearing

Cat® 46.076mm Outside Diameter 31.75mm Long Sleeve Bearing for Oil Pump in Transmission

Brand: Cat

Product Images
508-8424: 46.076mm Outside Diameter Sleeve Bearing
508-8424: 46.076mm Outside Diameter Sleeve Bearing
508-8424: 46.076mm Outside Diameter Sleeve Bearing
508-8424: 46.076mm Outside Diameter Sleeve Bearing
508-8424: 46.076mm Outside Diameter Sleeve Bearing

Cat® 46.076mm Outside Diameter 31.75mm Long Sleeve Bearing for Oil Pump in Transmission

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 508-8424

Units of Measure

USMetric
Type: Straight Sleeve
Material: Steel-backed Aluminum,Steel Backed Aluminum Bearing,Carbon Steel
Inside Diameter (mm): 41.0
Outside Diameter (mm): 46.0
Overall Length (mm): 32.0
Internal Groove: No
External Groove: No
Cross Holes: No
Inside Diameter (in): 1.63
Outside Diameter (in): 1.81
Overall Length (in): 1.25
View More
Compatible Models for part number 508-8424

WHEEL LOADER

966H 966 GC 972H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced