Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins509-7911: Bucket Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins509-7911: Bucket Linkage Pin
509-7911: Bucket Linkage Pin

Linkage Pin

Brand: Cat

Product Images
509-7911: Bucket Linkage Pin
509-7911: Bucket Linkage Pin
509-7911: Bucket Linkage Pin
509-7911: Bucket Linkage Pin
509-7911: Bucket Linkage Pin

Linkage Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 509-7911

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

View More
Specifications for part number 509-7911

Units of Measure

USMetric
Length (mm): 190.0
Length (in): 7.46
Pin Diameter (mm): 50.0
Pin Diameter (in): 1.96
Grease Passage: Greased through pin
Removal Aid / Feature: Puller Hole
Pin Type: Flag Pin
Material: STEEL,Alloy Zinc,Alloy Steel
Plating: Zinc Plated
View More
Compatible Models for part number 509-7911

COMPACT TRACK LOADER

285XE 285 275 275XE

BACKHOE LOADER

440 450

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced