Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers511-2372: Motor Group-Wiper
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers511-2372: Motor Group-Wiper
511-2372: Motor Group-Wiper

Cat® Wiper Motor Group (Basic)(24 V)

Brand: Cat

Product Images
511-2372: Motor Group-Wiper
511-2372: Motor Group-Wiper
511-2372: Motor Group-Wiper
511-2372: Motor Group-Wiper
511-2372: Motor Group-Wiper

Cat® Wiper Motor Group (Basic)(24 V)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 511-2372

Units of Measure

USMetric
Voltage (volts): 24
Length (mm): 176.0
Wire Length (mm): 270.0
Length (in): 6.93
Wire Length (in): 10.63
Material: Carbon Steel
View More
Compatible Models for part number 511-2372

TRACK-TYPE TRACTOR

D9T D11T D6 XE D9 D6 D5 D8 D7 D8T D6T D10T2 D6XE D10 D11

MOTOR GRADER

140M 3 AWD 14L 16M 18M3 12M 150 16M3 14M 12M 3 AWD 14M-3 14M3 160M 3 AWD 140M 3 140M 2 140 160 12M 3 12M 2 16 14 18 140M 120M 160M 2 160M 3 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced