Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges511-4935: Bucket Cutting Edge
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges511-4935: Bucket Cutting Edge
511-4935: Bucket Cutting Edge

Cat® 45 mm Bolt-On Bucket Cutting Edge

Brand: Cat

Product Images
511-4935: Bucket Cutting Edge
511-4935: Bucket Cutting Edge
511-4935: Bucket Cutting Edge
511-4935: Bucket Cutting Edge
511-4935: Bucket Cutting Edge

Cat® 45 mm Bolt-On Bucket Cutting Edge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 511-4935

Units of Measure

USMetric
Position: Center
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.752
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
Thickness (mm): 44.5
Width (mm): 304.8
End 1 Hole Spacing (mm): 336.0
End 2 Hole Spacing (in): 13.228
Attachment Method: Bolt-on
End Shape 2: Straight
Width (in): 12.0
End Shape 1: Straight
End 2 Hole Offset (in): 6.693
End 2 Hole Spacing (mm): 336.0
Hole Quantity: 8
Edge Length (in): 135.315
Edge Shape: Continuous
End 1 Hole Spacing (in): 13.228
End 1 Hole Offset (in): 6.693
Edge Length (mm): 3,437.0
Hole Spacing (in): 19.094
End 1 Hole Offset (mm): 170.0
Hole Spacing (mm): 485.0
End 2 Hole Offset (mm): 170.0
View More
Compatible Models for part number 511-4935

WHEEL LOADER

972G II 972M XE 980G II 966M XE 966H 966G 950G 962H 972G 962G II 966K 980C 980F 950H 966M 972H 950K 972K 980H 962K 966G II 980G 950M 972M 962M 980L 980K 982M 980M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced