Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements511-6891: Bearing-Cone (DLC Extended Life)
Home
Hardware, Seals, & ConsumablesBearings & BushingsRolling Elements
511-6891: Bearing-Cone (DLC Extended Life)
511-6891: Bearing-Cone (DLC Extended Life)

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Product Images
511-6891: Bearing-Cone (DLC Extended Life)
511-6891: Bearing-Cone (DLC Extended Life)
511-6891: Bearing-Cone (DLC Extended Life)
511-6891: Bearing-Cone (DLC Extended Life)
511-6891: Bearing-Cone (DLC Extended Life)

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 511-6891
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 511-6891

Units of Measure

USMetric
Inside Diameter (mm): 269.875
Width (mm): 74.612
Inside Diameter (in): 10.625
Width (in): 2.937
Material: Alloy Steel,Me-DLC and DLC Mixed: Metal-Nonmetal
View More
Compatible Models for part number 511-6891

TRUCK

789D

TRACTOR

784B

OFF HIGHWAY TRUCK

789

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert