Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsHeavy Frame & Body FabricationsGrab, Lift, & Push Structures513-2315: Without Lifting Eye Bucket Link
HomeStructures & Other Systems ComponentsHeavy Frame & Body FabricationsGrab, Lift, & Push Structures513-2315: Without Lifting Eye Bucket Link
513-2315: Without Lifting Eye Bucket Link

Cat® Without Lifting Eye Bucket Link connects the bucket to the arm, enabling stable pivot motion without a top lifting provision

Brand: Cat

Product Images
513-2315: Without Lifting Eye Bucket Link
513-2315: Without Lifting Eye Bucket Link
513-2315: Without Lifting Eye Bucket Link
513-2315: Without Lifting Eye Bucket Link
513-2315: Without Lifting Eye Bucket Link

Cat® Without Lifting Eye Bucket Link connects the bucket to the arm, enabling stable pivot motion without a top lifting provision

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 513-2315

Units of Measure

USMetric
Overall Length (mm): 514.5
Overall Length (in): 20.255
Overall Height (mm): 204.5
Overall Height (in): 8.051
Overall Width (mm): 101.5
Overall Width (in): 3.996
Approx. Weight (kg): 20.9
Approx. Weight (lb): 46.076
View More
Compatible Models for part number 513-2315

BACKHOE LOADER

426 424B 424B HD 424 424B2 426 F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced