Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainWheels515-2502: Tire Mounting Rim
HomeDrivetrainWheels515-2502: Tire Mounting Rim
515-2502: Tire Mounting Rim

Cat® Tire Mounting Rim provides a stable base for the tire to ensure reliable performance and load handling

Brand: Cat

Product Images
515-2502: Tire Mounting Rim
515-2502: Tire Mounting Rim
515-2502: Tire Mounting Rim
515-2502: Tire Mounting Rim
515-2502: Tire Mounting Rim

Cat® Tire Mounting Rim provides a stable base for the tire to ensure reliable performance and load handling

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 515-2502

Units of Measure

USMetric
Material Description: Steel
Finish: Paint
Color: Cat Yellow
Inside Diameter (mm): 475.0
Inside Diameter (in): 18.7
Material: Structural Steel,Alloy Steel
View More
Compatible Models for part number 515-2502

ARTICULATED TRUCK

740 GC 740C 745 740B 745C

EJECTOR TRUCK

740 740B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced