Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Pump Components516-6890: 218mm Length Gear Shaft Drive
HomeEngineLubrication SystemOil Pump Components516-6890: 218mm Length Gear Shaft Drive
516-6890: 218mm Length Gear Shaft Drive

Cat® Gear Shaft Drive For High-Pressure Engine Oil Pump

Brand: Cat

Product Images
516-6890: 218mm Length Gear Shaft Drive
516-6890: 218mm Length Gear Shaft Drive
516-6890: 218mm Length Gear Shaft Drive
516-6890: 218mm Length Gear Shaft Drive
516-6890: 218mm Length Gear Shaft Drive

Cat® Gear Shaft Drive For High-Pressure Engine Oil Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 516-6890

Units of Measure

USMetric
Diameter (in): 2.08
Diameter (mm): 52.83
Material: Steel,Low Alloy Steel
Number of Teeth: 8
Overall Length (in): 8.59
Overall Length (mm): 218.1
View More
Compatible Models for part number 516-6890

UNDERGROUND ART TRUCK

AD60 AD55B AD63

GENERATOR

SR5 SR4B

POWER MODULE

C32

OFF HIGHWAY TRUCK

777G 777E 775 773

MOTOR GRADER

24H 24

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6040 FS 6030 T4 6020B 6030 T2 6015B 6015 6040 6030

TRACK-TYPE TRACTOR

D6T

ROTARY DRILL

MD6250 MD6310

MARINE AUXILIARY

C32

MARINE ENGINE

C32 C32 MARINE 3412E

EXPANDED MINING PRODUCTS

LD350

SHOVEL

6040

PETROLEUM PACKAGE

TH48-E70

WHEEL TRACTOR

633E II 651E 657E 633D 639D 631D 631E 631G 637G 637D 637E

GENERATOR SET

DE1400 D1250 DE1000S XQP1100 C32 GEN SET D1000 DE1250 C32 GENSET C27 C32 DE1500 DE1250S D800

ENGINE

C32 MARINE C32 INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32 C27

PETROLEUM ENGINE

C32 C27

WHEEL DOZER

844 834B 854 854K 844H 844K

PETROLEUM GEN SET

C27 C32

WHEEL LOADER

988F II 990K 990H 990 993 992 993K 988F 992D 992C 992K 990 II

ENGINE - MACHINE

C27

GEN SET ENGINE

POWER SYS DE1100 DE800S

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C32 C27 3412E

WHEEL SCRAPER

657E

QUARRY TRUCK

771D 771C 777E 775B 773E

TRUCK

775G 775F 773G LRC 775E 777C 777B 777D 777G 777F 775G OEM 773E 773D 773G 773F 775G LRC 773G OEM 769D 769C 773B

TRACTOR

776C 772B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced