Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsCompactors517-6991: 914 mm (36 in), Pin On, 7-8 Ton Mini Excavators
Home
AttachmentsCompactors
517-6991: 914 mm (36 in), Pin On, 7-8 Ton Mini Excavators
517-6991: 914 mm (36 in), Pin On, 7-8 Ton Mini Excavators

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Brand: Cat

Product Images
517-6991: 914 mm (36 in), Pin On, 7-8 Ton Mini Excavators
517-6991: 914 mm (36 in), Pin On, 7-8 Ton Mini Excavators
517-6991: 914 mm (36 in), Pin On, 7-8 Ton Mini Excavators
517-6991: 914 mm (36 in), Pin On, 7-8 Ton Mini Excavators
517-6991: 914 mm (36 in), Pin On, 7-8 Ton Mini Excavators
517-6991: 914 mm (36 in), Pin On, 7-8 Ton Mini Excavators
517-6991: 914 mm (36 in), Pin On, 7-8 Ton Mini Excavators
517-6991: 914 mm (36 in), Pin On, 7-8 Ton Mini Excavators
517-6991: 914 mm (36 in), Pin On, 7-8 Ton Mini Excavators
517-6991: 914 mm (36 in), Pin On, 7-8 Ton Mini Excavators
517-6991: 914 mm (36 in), Pin On, 7-8 Ton Mini Excavators

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
517-6990: 610 mm (24 in), Pin On, 7-8 Ton Mini Excavators
517-6990: 610 mm (24 in), Pin On, 7-8 Ton Mini Excavators

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Check Price
453-8572: 861 mm (34 in), 7-9 Ton Mini Excavators
453-8572: 861 mm (34 in), 7-9 Ton Mini Excavators

For land clearing or site preparation in rock, quarry work and similar high-impact digging applications. Combine with a coupler for Rip & Load productivity.

Check Price
313-1460: A68, 5 Ton Mini Excavators
313-1460: A68, 5 Ton Mini Excavators

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.

Check Price
388-9667: 1500 mm (59 in)
388-9667: 1500 mm (59 in)

For cleaning ditches, sloping, grading and other finishing work.

Check Price
306-5660: 1524 mm (60 in), 420 L (14.8 ft3), Pin On
306-5660: 1524 mm (60 in), 420 L (14.8 ft3), Pin On

Used in ditch cleaning, sloping, grading and other finishing work.

Check Price
517-6990
517-6990: 610 mm (24 in), Pin On, 7-8 Ton Mini Excavators
Check Price
453-8572
453-8572: 861 mm (34 in), 7-9 Ton Mini Excavators
Check Price
313-1460
313-1460: A68, 5 Ton Mini Excavators
Check Price
388-9667
388-9667: 1500 mm (59 in)
Check Price
306-5660
306-5660: 1524 mm (60 in), 420 L (14.8 ft3), Pin On
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert