Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsRippers453-8572: 861 mm (34 in), 7-9 Ton Mini Excavators
HomeAttachmentsRippers453-8572: 861 mm (34 in), 7-9 Ton Mini Excavators
453-8572: 861 mm (34 in), 7-9 Ton Mini Excavators

For land clearing or site preparation in rock, quarry work and similar high-impact digging applications. Combine with a coupler for Rip & Load productivity.

Brand: Cat

Product Images
453-8572: 861 mm (34 in), 7-9 Ton Mini Excavators
453-8572: 861 mm (34 in), 7-9 Ton Mini Excavators
453-8572: 861 mm (34 in), 7-9 Ton Mini Excavators
453-8572: 861 mm (34 in), 7-9 Ton Mini Excavators
453-8572: 861 mm (34 in), 7-9 Ton Mini Excavators
453-8572: 861 mm (34 in), 7-9 Ton Mini Excavators
453-8572: 861 mm (34 in), 7-9 Ton Mini Excavators
453-8572: 861 mm (34 in), 7-9 Ton Mini Excavators
453-8572: 861 mm (34 in), 7-9 Ton Mini Excavators
453-8572: 861 mm (34 in), 7-9 Ton Mini Excavators
453-8572: 861 mm (34 in), 7-9 Ton Mini Excavators

For land clearing or site preparation in rock, quarry work and similar high-impact digging applications. Combine with a coupler for Rip & Load productivity.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 453-8572

Units of Measure

USMetric
Shank Length: 33.9 in
Shank Length: 861 mm
Weight: 235.9 lb
Weight: 107 kg
Overall Length: 1066.09 mm
Overall Length: 42 in
Width: 344 mm
Width: 13.5 in
Tip Radius: 40.9 in
Tip Radius: 1039 mm
View More
Compatible Models for part number 453-8572

MINI HYD EXCAVATOR

307E 307D 308E 308D 307E2 308E2 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced