Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws518-2311: M10X1.5 Thread Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws518-2311: M10X1.5 Thread Hex Head Bolt
518-2311: M10X1.5 Thread Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
518-2311: M10X1.5 Thread Hex Head Bolt
518-2311: M10X1.5 Thread Hex Head Bolt
518-2311: M10X1.5 Thread Hex Head Bolt
518-2311: M10X1.5 Thread Hex Head Bolt
518-2311: M10X1.5 Thread Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 518-2311

Units of Measure

USMetric
Bolt Length (in): 1.181
Bolt Length (mm): 30.0
Bolt Type: Hex Head
Grip Length (in): 0.177
Grip Length (mm): 4.5
Material: Not Specified,Alloy Zinc,Carbon Steel
Thread Size (dia x pitch) (mm): M10x1.5
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 8.8
Thread Size (mm): M10
Locking Feature: None
View More
Compatible Models for part number 518-2311

MOTOR GRADER

140 GC 120 GC

WHEEL LOADER

950GC 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced