Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits518-5136: KIT-HYDRAULIC CYLINDER SEAL
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits518-5136: KIT-HYDRAULIC CYLINDER SEAL
Parts included in this kit

No results available.

185-0230: 159.82mm Outer Diameter Wear Ring Piston Guide
185-0230: 159.82mm Outer Diameter Wear Ring Piston GuideQuantity: 2
185-0231: 151.93mm Internal Diameter Plastic Ring
185-0231: 151.93mm Internal Diameter Plastic RingQuantity: 1
165-9291: 107.5mm Inner Diameter Lip Type Seal
165-9291: 107.5mm Inner Diameter Lip Type SealQuantity: 1
087-5550: 150.20mm Internal Diameter Ring
087-5550: 150.20mm Internal Diameter RingQuantity: 1
095-1635: 5.7 x 149.6mm 90A NBR O-Ring
095-1635: 5.7 x 149.6mm 90A NBR O-RingQuantity: 1
333-8687: 115mm Outer Diameter Buffer 100 Lip Type Seal
333-8687: 115mm Outer Diameter Buffer 100 Lip Type SealQuantity: 1
506-2321: 160mm Bore Diameter Two Piece Seal
506-2321: 160mm Bore Diameter Two Piece SealQuantity: 1
333-8688: 108.4mm Inner Diameter U-Cup Seal
333-8688: 108.4mm Inner Diameter U-Cup SealQuantity: 1
7Y-4941: 110mm Internal Diameter Plastic Backup Ring
7Y-4941: 110mm Internal Diameter Plastic Backup RingQuantity: 1
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Description for part number 518-5136

Description:Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal of a hydraulic cylinder.Attributes:Cat® Hydraulic Cylinder Seal Kits contain genuine Cat® seals, many of which feature proprietary materials and patented designs for superior compression set and broader temperature applications. All are matched to your application, helping to ensure top performance and long wear life. Also, because Cat® Hydraulic Cylinder Seal Kits provide all seals required for a complete reseal, customers are provided with a quick solution during time sensitive repairs. This ensures maximum uptime and productivity.Recommended Application:Cat® Hydraulic Cylinder Seal Kit application is specific to a cylinder group part number and incorporates the most recent engineering improvements.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 518-5136

We are still working on adding a specification for this part.

Compatible Models for part number 518-5136

WHEEL TRACTOR

637K

WHEEL TRACTOR-SCRAPER

631K 637 631 637K

WHEEL SCRAPER

637K

EXCAVATOR

336E LN 352F 340F 345B II 345B L 345D L 349 349F L 349F LXE 349D L 330D MH 336F LNXE 329D L 336D2 LXE 330C LN 336D 336E 336F 349D2 L 336F LN XE 349D2 352 352F-VG 336D2 L 336F LN 330D LN 330C L 340D2 L 336F L 336D L 336F XE 336D2 336F L XE 345C L 349E L 350-A 330B 330C 330D 345D L VG 336D LN 349E MH 340D L 336D2 L XE 336 349E L VG 349D 352F XE VG 330B L 330B LN 330D L 336E L 349E 349F 345C 345D

MOBILE HYD POWER UNIT

345C 336D L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced